Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location
NZ(EN)

3D printer construction: Lubrication- and maintenance-free products for 3D printers

Components or ready-to-install system solutions for the design of 3D printers – suitable for all installation spaces

Lubrication-free and maintenance-free technologies and components from igus are already playing a central role in most assembly kits and blueprints for 3D printers. Tribologically optimised high-performance polymers ensure enhanced 3D printing technology and lower costs. With its modular motion plastics system, igus enables maximum design freedom for self-constructed 3D printers: drylin linear plain bearings are almost noiseless as no metal bearings are used, and dryspin® lead screw nuts ensure efficient and precise adjustment of the print bed. In addition, energy chains from igus increase machine operating times, as a result of which corkscrews and general cable failures are a thing of the past. Extremely constricted installation spaces, very small bend radii, short assembly times-profit from our wide range of products with no minimum order quantity.
 
Our engineers have developed a high-temperature printer especially for the processing of high-temperature filaments, the design data of which you can download for free and use for building your own high-temperature printer: 
Download free design data for the high-temperature 3D printer

Simply order 3D printed components online

Do you require individual, wear-resistant components for building your 3D printer or are looking for solutions for quickly manufacturing abrasion-resistant prototypes or small volumes?
Then you can use the igus 3D printing service: simply upload CAD, select material and compare prices right away.  The completed parts are ready to ship in one to three days. We also offer 3D printing materials for food contact, ESD protection, fire safety and further special properties.
Find out more about the igus 3D printing service here

Advantages of our products at a glance

  • Lubrication-free
  • Quiet operation and smooth sliding
  • Resistance to dirt
  • Long service life
  • Corrosion-resistant
  • Great variety of materials
About DIY 3D printer components
Order and test your free sample box now!

Banner news '22
Fixed flange bearings for high precision
dryspin zero backlash nut
Zero-backlash lead screw nut
Small & spring-loaded miniature guide

See all the 2022 news? You can find the overview here.

Line orange

Especially suitable products for use in 3D printers

drylinw
  • Extensive modular system
  • Easy assembly with maximum utilisation of installation space
  • Over 25 rail designs for maximum design freedom
Shaft guide
  • Compatible with standard ball bearings
  • Replaceable liners
  • Highly wear-resistant, robust and resistant to dirt
Lead screw technology
  • Lubrication- and maintenance-free
  • Low noise and low vibration
  • Media-resistant
Filament
  • Versatile use: good combination of high wear resistance, strength and temperature resistance
  • Good processing ability with an enclosed printer and igus® adhesive film
drylin R slide bearing
  • Linear bearings in Japan Standard
  • Low coefficient of friction
  • Very quiet operation
  • Dry running
  • Robust and reliable
  • Secured by circlips
e2micro
  • Easy installation
  • Minimal inner height (5mm)
  • Stable, lightweight for dynamic applications

Application examples of our customers

Further information

Related websites

Printing technology

Insensitive to pressure dust and paper dust.

Vending machinery

Product solutions for vending machine technology: 100% lubrication-free; quiet, dependable with a long service life

Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH