Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location
NZ(EN)

drylin® W profile rail guides

Ready-to-install system or modular system. The variety of potential uses of drylin® W profile rail guides arises from the large number of different components that can be combined with each other. We offer over 50 different profiles (installation sizes / geometry / surfaces), many linear plain bearings and linear carriages. drylin® W is suitable for use in all sectors, whether in the food sector, machine tool construction, interior or DIY. All components incl. rails can be ordered in the desired length from the online shop. 

Ask our expert

banner_questions_for_experts The igus® expert will be happy to advise you – no strings attached.
 
Contact us here

drylin® W sample box

core box See for yourself the benefits of our drylin® W profile guides with our sample box.Download brochure
Request sample box

Configurator

icon button Haven't found the right product yet? Configure your own linear unit.
 
Go to the configurator

The components of the drylin® W profile guide

Profile rails

drylin® W profile rail
  • Over 50 different rail profiles
  • Single rail, double rail, high profiles 
  • Rail length up to 4,000mm
 
Purchase profile rails here

Profile carriage

drylin® W profile carriage
  • Ready-to-install carriages for double rails
  • Length, width and function selectable
  • Variants with the same dimensions as recirculating ball bearings
 
Purchase profile carriage here

Linear housing

drylin® W linear housing
  • Housing made of plastic, zinc die-casting and aluminium, stainless steel 
  • Liners made from seven igus® high-performance polymers 
  • Many functions such as pretension, clearance adjustment, manual clamp, etc. 
Purchase pillow blocks here

Application examples

banner aigro

AIGRIO UP

The weed control robot from AIGRO UP with drylin® W profile rails and linear housing from igus®.
To the article
Velolift

MAX Velolift

The MAX Velolift from Rad9 for assembly of bicycles with the drylin® W double rail and linear housing from igus®.
To the article
Fiedler

Municipal vehicle

The municipal vehicle from Fiedler with the drylin® W double rail WS and drylin® W pillow block from igus®.
To the article
banner

SLIDE

The SLIDE from InGymNeering consists of the drylin® W profile guide and the drylin® W pillow block from igus®.
To the article

Variety with the modular construction kit principle

The benefits at a glance:

  • 14 rail profiles, 50 carriage versions
  • 100% free of maintenance and lubrication
  • Corrosion-resistant and hygienic
  • Wear-resistant
  • Resistant to dirt, dust and humidity
  • Extremely quiet operation
  • Up to 40% more cost-effective than recirculating ball bearing guides
To the drylin® W shop

Why choose drylin® W profile guides?

Robust

Less installation time

Quicker assembly thanks to double rails instead of two single rails mounted in parallel
Property icon

Great variety of materials

For a large number of applications (e.g. automation, food industry, medical technology, pharmaceuticals industry)
Property icon

More ergonomics

Curved rails provide more design freedom, for example in workstations
Property icon

Smooth running

Carriage with hybrid roller bearings for smoother running
Property icon

Weight-optimised

With extremely light carbon rail material
Property icon

More variability

in design thanks to flexible distances with parallel single rails

drylin® W hybrid roller bearings

If you want it to run very smoothly

In a hybrid linear bearing, a combination of plain and roller bearings work together: integrated rollers achieve low drive forces, while the sliding effect of the plain bearings protects against lateral forces. This combination enables the absorption of abusive forces:

1. Reduction of the coefficient of friction
2. Reduction of the required drive force
3. Function of the system without restricting the 2:1 rule
More information
Hybrid_roller_bearing_with_lettering
profile guides

drylin® W profile guides

Robust, vibration-dampening for high loads and a long service life

The concept of the linear plain bearing differs from the linear bearings with recirculating ball bearing guides in the type of movement. Plain bearings don't roll, they slide. The bearing elements are not separated from each other by rolling steel balls, but are sliding directly on the rail or shaft without a rolling element. 

sustainability

Sustainability

drylin® linear technology does not use a single drop of lubricating oil. In addition, our tribologically optimised materials produce less micro-abrasion than commercially available plastics. Longer service life also has a positive net effect on the environment.
More information

General information about drylin® W



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH