Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location
NZ(EN)

drylin SLW-BB-FLZ miniature linear module without bearing play

  • Two-part design of the linear slide reduces bearing play to a minimum
  • With dryspin steep thread
  • Stroke length up to 250 or 400 mm
  • Silver or black anodised
  • Different installation sizes
Product description
EN: Precise miniature linear module with reduced bearing play

The miniature linear module with screw drive from the drylin SLW series impresses with its compact dimensions, making it ideal for small installation spaces. It is available in two sizes. Equipped with an efficient dryspin steep thread (spindle and threaded nut), it enables long-lasting, smooth and precise adjustment. The two-part design of the linear slide reduces bearing play to a minimum, which makes the module particularly suitable for applications where high precision and positioning accuracy are required. The system can be configured in either silver or discreet black. It is available for manual operation with a position indicator and handwheel as well as for electrical operation with drylin E electric motors and motor controls. The crossbars, the carriage housing and the linear rails are made of either silver or black clear anodised aluminium. The torsion-resistant drylin W aluminium profile ensures an extremely robust design, while the dry-running operation without external lubrication makes the module completely maintenance-free. It is fail-safe and quiet thanks to the absence of balls and the use of sliding elements. The clean and hygienic components are easy to clean and the service life of the module can be calculated online.

XRS_ICON_Tech_up_icon_DE_1.jpeg

    Tech up:

    • Crossbars, carriage housings and linear rails are made of silver or black anodised aluminium


    XRS_ICON_Cost_down_icon_DE_1.jpeg

    Cost down:

    • Ready to install with stroke length accurate to the millimetre and with optional accessories


    XRS_ICON_Proof_icon_DE_1.jpeg

    Proof:

    • Tested: Horizontal mounting position, load 20 N, stroke length 100 mm, pitch 6.35x6.35, speed 0.05 m/s, acceleration 0.5 m/s², running performance min. 1,476 double strokes


    XRS_ICON_Sustainability_icon_DE_1.jpeg

    Sustainability:

    • 100 % lubrication-free



    Technical data
    Downloads

    The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

    igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH