Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location
NZ(EN)

drylin® tandem toothed belt axis 1080


ZLWT tandem toothed belt axis

Thanks to the double belt, the ZLWT tandem toothed belt axis is ideal if several linear carriages need to be moved quickly and independently of each other. The motors can be mounted on one or both sides. A parallel synchronous drive can also be added.

  • Addition of the tandem toothed belt axis, Installation Size 10/20
  • Compact tandem toothed belt axis with two toothed belts in one unit
  • Two carriages can be controlled synchronously or separately
  • With drylin® W exchange bearings for fast bearing exchange on the rail
  • Can be supplied ready-to-connect with igus® electric motors and drylin® dryve D1 motor control system
Typical application areas: automation, robotics, assembly cells, painting systems

Technical data and dimensions [mm]

Part No.Max.
stroke length
 
[mm]
Transmission
 

[mm/rev]
Tooth profile
 
Toothed belt
material
 
Toothed belt
tension
[N]
Weight
 
[kg]
Additional
weight
(per 100mm)
[kg]
  
ZLWT-101602,000753MNeoprene with fibre glass2004.00.25 Request
ZLWT-102002,000753MNeoprene with fibre glass2004.50.30 Request
ZLWT-2020030001448MPU with stainless steel75011.00.50 Request
ZLWT-2030030001448MPU with stainless steel75012.50.65 Request
 
Part No.AAIHE2E3E4C4flthalzld2
 
H7
 
ZLWT-10160193150/200/25040180Al-139024017418.01844810
ZLWT-10200233150/200/25040220Al-1312024017418.01844810
ZLWT-20200252200/250/300/35063234Al-1812024019828.52759614
ZLWT-20300352200/250/300/35063334Al-1820024019828.52759614
 
Part No.d3g3DK
 
for DIN912-M6
atlt2luV [mm/rev]
 
Standard
 
ZLWT-1016038M410M6107592075
ZLWT-1020038M410M6107592075
ZLWT-2020060M520M81227840144
ZLWT-2030060M520M81227840144
Tech up Tech up
  • Toothed belt axis with double toothed belt based on the drylin® W linear guide system
  • Synchronised operation or separate control of two linear carriages
  • Prepared for the connection of two NEMA stepper motors/DC motors
  • Suitable as a seventh axis in robotics for moving two robots
Cost down Cost down
  • Uses one linear axis instead of two
  • Wide design ensures full strength
  • Reduced design cost and effort thanks to linear axis/motor/motor control system delivery from a single source
  • All pillow blocks can be replaced directly on the rail without dismantling
  • Cost-effective replacement kit consisting of pillow blocks, lids, and assembly tools
Proof Proof
  • drylin® W service life can be calculated online
  • Subjected to a long-term test in the igus laboratory
  • Bearing replacement on the rail in less than 30 seconds
  • Motor control system can be simulated online
Sustainability Sustainability
  • Two linear carriages positioned with just one axis
  • Clean and lubrication- and maintenance-free
  • Pillow block can be replaced, all metal linear axis components can be re-used throughout the service life

The drylin® ZLWT linear axes have been extensively tested

The robust construction with lubrication-free drylin® W linear plain bearings ensures a long service life and maintenance-free operation, as confirmed in the igus test laboratory.
 
ZLWT – tested and proven: 400,000 cycles with no maintenance
  • Motor: igus EC direct-current motor and gearbox
  • Load: 1,500N
  • Stroke: 1,500mm
  • Speed: 0.3m/s
  • Customer specification: 400,000 cycles
  • Test end: 412,654 cycles
  • Target reached: YES

Motors and motor control systems

Electric drive systems

Suitable NEMA stepper motors and DC motors

Whether DC or NEMA stepper motors, the wide-ranging igus motor shop offers ways of equipping linear axis systems with the right motor solutions. They can be combined with drylin linear axes to configure complete positioning systems which can be ordered completely ready for installation and connection. The powerful motors solve a wide variety of problems in electric drive technology. To control the motors, igus also offers the powerful dryve motor control systems.
Electric motors drylin® E

Pillow block replacement in 30 seconds

Quick replacement – smart and time-saving

The innovative drylin W WJ200UMA pillow block makes it even easier to replace the plain bearing bushing without time-consuming disassembly effort.
The supplied tool can be used to replace the plain bearing bushing within seconds. This saves valuable time and reduces costs!
To the WJ200UMA-01-AL pillow block
Change igus pillow blocks for linear axes



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH