Flexible adjusting to your installation scenario with continuously variable adjustment (can be oscillated 360°)
Max. torque 3 Nm
Adapter for drylin® spindle clamping and position indicator
Compatible with drylin® SHT/SHTC (installation sizes 12 and 20) and SLW-1040, -1660 and -2080
SHT-30 on request
Lubricant-free
Max. torque 3 Nm
Single parts made of stainless steel
Easy to clean with water
Compatible with drylin® SHT/SHTC (dimensions 20 & 30)
Part No. | i | kt | La | b2+ha | b1 | b2 | b3 | b4 | ha | d1 | d2 | d3 | d4 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | |||
SHT-WT-20-ES-HYD | 01:01 | 4,5 | 84 | variable | 65 | 92 | 8 | 8 | variable | 14 | 25 | 30 | 14 | Inquiry |
Part No. | i | AW | kt | La | b2+ha | b1 | b2 | b3 | b4 | ha | d1 | d2 | d3 | d4 | sg | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | ||||
WT-3000 | 40 | 26 | 42 | 28 | 20 | 48 | 12 | 471.55 NZD | |||||||||
WT-3100 | 40 | 26 | 42 | 28 | 20 | 48 | 12 | 478.77 NZD | |||||||||
WT-3500 | 40 | 26 | 42 | 28 | 20 | 48 | 12 | 471.55 NZD | |||||||||
WT-3600 | 40 | 26 | 42 | 28 | 30 | 48 | 12 | 471.55 NZD | |||||||||
WT-3700 | 40 | 26 | 42 | 28 | 30 | 48 | 12 | 471.55 NZD | |||||||||
WT-4000 | 60 | 26 | 51 | 40 | 23 | 52 | 14 | Upon request | |||||||||
WT-1100 | 1:1 | 4.5 | 26 | variable | 65 | 92 | 8 | 12 | variable | 14 | 25 | 30 | 660.31 NZD | ||||
WT-4100 | 60 | 26 | 51 | 40 | 23 | 52 | 14 | 1,396.42 NZD | |||||||||
WT-4200 | 60 | 26 | 51 | 40 | 23 | 52 | 14 | 1,057.29 NZD | |||||||||
WT-4700 | 60 | 26 | 51 | 40 | 23 | 52 | 14 | 1,396.42 NZD | |||||||||
WT-4600 | 60 | 26 | 51 | 40 | 33 | 52 | 14 | 1,396.42 NZD |