Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location
NZ(EN)

iSet 4040RHDB | Travel: 25 - 200m

Energy chain system: 4040RHDB

Complete set includes:
Guide trough made of aluminium/galvanised steel: rol e-chains, chain links, mounting brackets, separators, locking separators, strain relief elements, guide trough without glide bar, guide trough with glide bar, fixed end module, floating moving end, installation sets, screwdriver

Dimensions:
Inner height: 56mm
Travel: 25 - 200m
Inner width: 250 - 350mm
Bend radius: 250mm

Applications:
Material handling, bulk handling, crane industry (STS, RMG, and RTG)

Parts list

Example: PACK.4040RHDB.25.250.0.25000.01 | Aluminium guide trough | Travels: 25m | Inner width: 250mm | Bend radius: 250mm

DesignationExample picturePart numberQuantity
rol e-chains4040RHDB.25.250.S10.0.E19 chain links
Chain link4040HD.30.250.0129 chain links
Reverse Bend Radius chain link4040HD.25.300/300.03 chain links
Mounting brackets40400HD.12.2.VS.E1 piece 
Separators56.1366 pieces
Locking separators40461 pieces
Strain reliefIE40.54591 piece
Aluminium guide trough:
without glide bar
with glide bar

974.30.SL 
974.31.SL

6 pieces
7 pieces
Fixed end moduleIE32.1288.E1 piece
Floating moving end (FTA)IE22.3250.3.304.E1 piece
Installation setsIE31.6289 14 pieces
ScrewdriverMAT00501451 piece

Features and benefits

The 4040RHDB system was designed for especially demanding tasks. For very long travel distances, high additional weights, heavy contamination, or high humidity, the energy chain provides the required stability and longer service life.
  • Strong side links for very high fill weights and long travels (up to 200m)
  • The strong undercut design provides extremely high torsional rigidity
  • Extended service life thanks to large gliding surfaces
  • Ideal for heavy duty applications
  • No project planning costs

Suitable products

chainflex cables

  • Largest assortment with 1,354 cable types
  • Fail-safe, with 36-month guarantee
  • From a length of 1m within 24hrs

smart plastics

  • Condition monitoring
  • Avoid expensive production losses caused by unplanned plant downtime
  • Reduce maintenance and servicing costs

Further information


iSets

Overview of other complete energy chain sets

Knowledge base

All important information about energy chain systems


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH