Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location
NZ(EN)
iglidur M260 plain bearing

Thick walled for harsh environments

iglidur M260 - extremely robust and wear-resistant on St37 shafts

The new iglidur M260 was specifically developed for use in harsh environments. Special attention was paid during development to ensure the material can be used for injection-moulded thick-walled bearings. Thus iglidur M260 is well-suited for applications in which thick-walled bushings are used or replaced, which are as robust as possible. 


Tech up

Tech up

  • Good wear results in pivoting applications at medium loads (10Mpa) especially in combination with shafts made of St37
  • Low moisture absorption
Cost down

Cost down

  • Maintenance-free
  • Low coefficient of friction and wear
  • Cost-effective due to injection moulding
  • Lower maintenance costs
Proof

Proof

  • Wear test in the igus test laboratory
Sustainability

Sustainability

  • No lubricating greases or oils
  • Good coefficient of wear and therefore a long service life
  • igus supports the circular economy of plastics and is investing in chemical recycling. Learn more about this topic.
Proof

Lorry

Thick-walled and extremely robust

For this purpose we developed the iglidur M260

The thick-walled plastic plain bearings offer hardly any advantages over thin-walled ones. The thick-walled bearings are often required, especially when replacing plain bearings made of metal with those made of plastic. Once built in, it is often difficult to use other bearing dimensions. 

Therefore we offer iglidur M260 a new bearing material especially for the application as thick-walled plain bearing. In addition, the new material offers excellent wear properties, especially in combination with shafts made of St37, and is extremely tough against impact loads and vibrations. 

 

Consulting for M260 plain bearings

Contact igus now We would be happy to advise you.
Whether by e-mail, phone or on site.
Simply select the desired contact option. 
Make a non-binding enquiry

Sample box - iglidur plain bearings

iglidur improves sample box with templates and plain bearing catalogue Learn about our materials. 
The sample box contains 39 plain bearings and templates, which makes it easy to find the right material.
Now order free of charge!

What is iglidur?

iglidur plain bearings under scrutiny What are iglidur materials made of? 
What is behind the self-lubricating effect? Learn more about the mode of operation of iglidur plain bearings.
iglidur materials under scrutiny



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH