Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location
NZ(EN)

Cobots

Number of products: 21

ReBeL cobot 6 DOF

Product information
  • Number of axes: 6
  • Load capacity (max.): 2 kg 
  • Repeatability: ±1mm
  • Reach: max. 664 mm 
  • Nominal reach: 400 mm
  • Dynamics with 500 g load capacity: min. 7 picks/min
  • Net weight: 8.2 kg
  • Possible area of application: service robotics, cobot functions preparation
  • Control system: plug and play or open source version
9,554.98 NZD/Pc.
2 in 3-4 weeks from stock Germany
To the product page

ReBeL Cobot 5 DOF

Product information
  • Number of axes: 5
  • Load capacity (max.): 2.5 kg 
  • Repeatability: ±1 mm
  • Reach: max. 617 mm 
  • Nominal reach: 400 mm
  • Dynamics with 500 g load capacity: min. 7 picks/min
  • Net weight: 7.2 kg
  • Possible area of application: service robotics, cobot functions preparation
  • Control system: plug and play or open source version
8,187.73 NZD/Pc.
1 in 3-4 weeks from stock Germany
To the product page

ReBeL cobot 4 DOF

Product information
  • Number of axes: 4
  • Load capacity (max.): 3 kg 
  • Repeatability: ±1mm
  • Reach: max. 495 mm 
  • Nominal reach: 350 mm
  • Dynamics with 500 g load capacity: min. 7 picks/min
  • Net weight: 6.2 kg
  • Possible area of application: service robotics, cobot functions preparation
  • Control system: plug and play or open source version
6,824.98 NZD/Pc.
2 in 3-4 weeks from stock Germany
To the product page
New

ReBeL KID

Product information
  • Number of axes: 5
  • Payload (Max): 0.5kg
  • Repeatability: ±1mm
  • Reach: 313.6mm max
  • Own weight: 4 kg
  • Possible area of application: training centers, universities, teaching, educational institutions
  • Control: Plug and Play or Open Source variant
7,960.23 NZD/Pc.
To the product page

ReBeL fully integrated strain wave gear | Installation size 105

Product information
  • Fully integrated individual gearbox with motor, control system and encoder
  • output with encoder and mounting flange
  • Brushless DC motor (external rotor)
  • CAN-BUS motor driver board
  • 25% lighter than conventional strain wave gears due to igus® high-performance polymers
  • For more information, see our ReBeL® Wiki
1,460.03 NZD/Pc.
4 in 3-4 weeks from stock Germany
To the product page

ReBeL fully integrated strain wave gear | Installation size 80

Product information
  • Fully integrated individual gearbox with motor, control system and encoder
  • output with encoder and mounting flange
  • Brushless DC motor (external rotor)
  • CAN-BUS motor driver board
  • 25% lighter than conventional strain wave gears due to igus® high-performance polymers
  • For more information, see our ReBeL® Wiki
1,009.92 NZD/Pc.
2 in 3-4 weeks from stock Germany
To the product page

ReBeL Skin protective cover

Product information
Custom-fit protective covers for the igus ReBeL with protection against various influences such as:
  • Dirt
  • Dust
  • Splashing water
  • Food contamination
  • Static charge
  • Flammability
  • Fire/ embers

Custom-fit case for the
ReBeL Cobot 4 DOF and
ReBeL Cobot 6 DOF
 
412.62 NZD/Pc.
1 in 24-48 hours from stock Germany
3 in 3-4 weeks from stock Germany
To the product page

Cable carrier for ReBeL Cobot

Product information
  • Easy and quick assembly and disassembly 
  • Fixation of the igus Cobots clamps via velcro tape
  • Complete silicon free which allows the use in the automotive industry
  • The e-chain is the TRE30.050.0B
614.55 NZD/Pc.
1 in 24-48 hours from stock Germany
To the product page

ReBeL gripper set - CobotPump

Product information
Complete set for connecting and integrating the CobotPump on the igus ReBeL.
  • Simple and quick commissioning
  • Small dimensions and low weight
  • Ideal for “pick & place” applications, for example

Included is:
  • CobotPump with ReBeL connection cable
  • 2 different suckers
  • Adapter plate including screws
2,602.15 NZD/Pc.
1 in 3-4 weeks from stock Germany
To the product page

ReBeL gripper set - SCHUNK EGP

Product information
Ready-to-connect gripper sets for the igus ReBeL with various gripper options.

Included is:
  • Gripper
  • Adapter plate + screws
  • Connection cable for ReBeL DIO on the 4th axis
2,253.39 NZD/Pc.
1 in 1-2 weeks from stock Germany
To the product page
New

ReBeL finger gripper

Product Information
  • Compatible with all igus ReBeL models
  • 4-finger gripper in hand design
  • Motion plastics for low weight
4,186.00 NZD/Pc.
1 in 24-48 hours from stock Germany
To the product page

ReBeL Education kit

Product information
  • Education kit for colleges, universities and educational institutions
  • Project panels with a connection to reality and scenarios from the igus factory
  • With ready-made educational documents for students and teachers; over 100 hours of learning material
  • Compatible with ReBeL Cobot 4DOF and 6 DOF
  • System can be expanded with additional components
Optionally available
1,135.23 NZD/Pc.
1 in 24-48 hours from stock Germany
1 in 1-2 weeks from stock Germany
To the product page

ReBeL connection cable

Product infomration
  • Connection cable suitable for the igus ReBeL
  • Control different grippers easily and flexibly via DIOs
  • Connection to the 4th axis of the ReBeL
179.73 NZD/Pc.
2 in 24-48 hours from stock Germany
To the product page

ReBeL cobot workstation

Product information
  • Modular
  • Cost-effective
  • Integrated easily and quickly
  • Cable gland
11,306.75 NZD/Pc.
To the product page

ReBeL Base

Product information
Set consisting of
  • adapter plate
  • 2 quick release skewers
  • prefabricated drilling template
  • Height: 183 mm
  • Width: 300 mm
147.56 NZD/Pc.
1 in 1-2 weeks from stock Germany
To the product page

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH