igusigus-icon-cart(0)

chainflex® measuring system cable CF884

CF884.001 product image
igus-icon-lupe
1. Extruded PUR compound 2. Braided copper shield 3. Film banding of optimised, flexurally strong shield film 4. Cores and signal pair elements stranded together in optimised pitch length 5. Flexurally strong conductor
igus-icon-lupe
1 of 2
CF884.001 product image
1. Extruded PUR compound 2. Braided copper shield 3. Film banding of optimised, flexurally strong shield film 4. Cores and signal pair elements stranded together in optimised pitch length 5. Flexurally strong conductor
  • For flexing applications
  • PVC outer jacket
  • Not oil-resistant
  • Silicone-free
  • Flame retardant
  • Overall shield
  • chainflex® class: 3.1.1.1
Item no.
chainflex® CASE available
chainflex® CASE available

Other Solutions

chainflex® measuring system cable CF894

chainflex® measuring system cable CF894

CF894.001

For flexible stressing capacity, iguPUR outer jacket, oil-resistant, shielded, flame-retardant

NZD 13.03/m
igus-icon-lieferzeit-dot
ready for shipping in 48 hours from stock Germany
chainflex® measuring system cable CF894

chainflex® measuring system cable CF894

CF894.006

For flexible stressing capacity, iguPUR outer jacket, oil-resistant, shielded, flame-retardant

NZD 16.45/m
igus-icon-lieferzeit-dot
ready for shipping in 48 hours from stock Germany
chainflex® measuring system cable CF894

chainflex® measuring system cable CF894

CF894.009

For flexible stressing capacity, iguPUR outer jacket, oil-resistant, shielded, flame-retardant

NZD 8.94/m
igus-icon-lieferzeit-dot
ready for shipping in 48 hours from stock Germany
chainflex® measuring system cable CF894

chainflex® measuring system cable CF894

CF894.011

For flexible stressing capacity, iguPUR outer jacket, oil-resistant, shielded, flame-retardant

NZD 11.59/m
igus-icon-lieferzeit-dot
ready for shipping in 48 hours from stock Germany
chainflex® measuring system cable CF894

chainflex® measuring system cable CF894

CF894.015

For flexible stressing capacity, iguPUR outer jacket, oil-resistant, shielded, flame-retardant

NZD 9.82/m
igus-icon-lieferzeit-dot
ready for shipping in 48 hours from stock Germany
chainflex® measuring system cable CF894

chainflex® measuring system cable CF894

CF894.022

For flexible stressing capacity, iguPUR outer jacket, oil-resistant, shielded, flame-retardant

NZD 8.10/m
igus-icon-lieferzeit-dot
ready for shipping in 48 hours from stock Germany
chainflex® measuring system cable CF894

chainflex® measuring system cable CF894

CF894.028

For flexible stressing capacity, iguPUR outer jacket, oil-resistant, shielded, flame-retardant

NZD 12.92/m
igus-icon-lieferzeit-dot
ready for shipping in 48 hours from stock Germany
chainflex® twistable measuring system cable CFROBOT4

chainflex® twistable measuring system cable CFROBOT4

CFROBOT4.001

For torsionable use, PUR outer jacket, shielded, resistant to oil cooland, notch-resistant flame-retardant, hydrolysis-resistant and microbe-resistant, PVC- and halogen-free

NZD 71.65/m
igus-icon-lieferzeit-dot
ready for shipping in 48 hours from stock Germany
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:New Zealand

      The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH