igusigus-icon-cart(0)

chainflex® servo cable CF887

CF887.07.05.02.01 product image
igus-icon-lupe
1. Extruded PVC compound 2. Braided copper shield 3. Film banding made of optimised, flexurally strong shield film 4. Power cores with control elements stranded around high tensile strength core cord 5. Flexurally strong conductor
igus-icon-lupe
1 of 2
CF887.07.05.02.01 product image
1. Extruded PVC compound 2. Braided copper shield 3. Film banding made of optimised, flexurally strong shield film 4. Power cores with control elements stranded around high tensile strength core cord 5. Flexurally strong conductor
  • For flexing applications
  • PVC outer jacket
  • Not oil-resistant
  • Silicone-free
  • Flame retardant
  • Overall shield
  • chainflex® class: 3.1.1.1
Item no.
chainflex® CASE available
chainflex® CASE available

Other Solutions

chainflex® servo cable CF210.UL

chainflex® servo cable CF210.UL

CF210.UL.05.04

For medium-duty applications, PVC outer jacket, shielded, oil-resistant, flame-retardant

NZD 10.86/m
igus-icon-lieferzeit-dot
ready for shipping in 48 hours from stock Germany
chainflex® servo cable CF897

chainflex® servo cable CF897

CF897.15.15.02.01

For flexible stressing capacity, iguPUR outer jacket, oil-resistant, shielded, flame-retardant
NZD 17.49/m
igus-icon-lieferzeit-dot
ready for shipping in 48 hours from stock Germany
chainflex® servo cable CF897

chainflex® servo cable CF897

CF897.15.15.02.02

For flexible stressing capacity, iguPUR outer jacket, oil-resistant, shielded, flame-retardant
NZD 23.41/m
igus-icon-lieferzeit-dot
ready for shipping in 48 hours from stock Germany
chainflex® servo cable CF897

chainflex® servo cable CF897

CF897.25.15.02.01

For flexible stressing capacity, iguPUR outer jacket, oil-resistant, shielded, flame-retardant
NZD 20.71/m
igus-icon-lieferzeit-dot
ready for shipping in 48 hours from stock Germany
chainflex® servo cable CF897

chainflex® servo cable CF897

CF897.40.15.02.01

For flexible stressing capacity, iguPUR outer jacket, oil-resistant, shielded, flame-retardant
NZD 24.57/m
igus-icon-lieferzeit-dot
ready for shipping in 48 hours from stock Germany
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:New Zealand

      The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH